<?xml version="1.0" encoding="UTF-8" standalone="yes"?>
<rss version="2.0">
<channel>
<title>News Archive - Silicon Labs</title>
<link>https://sc.news.silabs.com/</link>
<description></description>
<item>
<title>芯科科技借助由200个节点组成的Matter-over-Thread验证网络
来推动Matter的大规模部署
</title>
<link>https://sc.news.silabs.com/2026-06-23-Matter-over-Thread</link>
<description></description>
<pubDate>Tue, 23 Jun 2026 23:18:00 -0400</pubDate>
<guid>https://sc.news.silabs.com/2026-06-23-Matter-over-Thread</guid>
</item>
<item>
<title>芯科科技与昕诺飞携手增强飞利浦Hue对Matter的支持</title>
<link>https://sc.news.silabs.com/2026-06-23-HUE</link>
<description></description>
<pubDate>Tue, 23 Jun 2026 04:11:00 -0400</pubDate>
<guid>https://sc.news.silabs.com/2026-06-23-HUE</guid>
</item>
<item>
<title>BANF与芯科科技携手推出智能轮胎监测解决方案实现“最后的模拟领域”的数字化转型
</title>
<link>https://sc.news.silabs.com/2026-03-11-BANF</link>
<description></description>
<pubDate>Wed, 11 Mar 2026 03:10:00 -0400</pubDate>
<guid>https://sc.news.silabs.com/2026-03-11-BANF</guid>
</item>
<item>
<title>Durin选用芯科科技的MG24无线SoC来加速Aliro移动入户技术在智能锁和读卡器中的应用</title>
<link>https://sc.news.silabs.com/Durin-MG24-SoC-Aliro</link>
<description></description>
<pubDate>Thu, 26 Feb 2026 22:01:00 -0500</pubDate>
<guid>https://sc.news.silabs.com/Durin-MG24-SoC-Aliro</guid>
</item>
<item>
<title>芯科科技与涂鸦智能携手推出免编码AIoT智能照明创新开发平台</title>
<link>https://sc.news.silabs.com/2026-01-21-Silicon-Labs-Empowers-Tuya-AIoT-Platform</link>
<description></description>
<pubDate>Wed, 21 Jan 2026 07:12:00 -0500</pubDate>
<guid>https://sc.news.silabs.com/2026-01-21-Silicon-Labs-Empowers-Tuya-AIoT-Platform</guid>
</item>
</channel>
</rss>
