<?xml version="1.0" encoding="UTF-8" standalone="yes"?>
<rss version="2.0">
<channel>
<title>News Archive - Silicon Labs</title>
<link>https://sc.news.silabs.com/</link>
<description></description>
<item>
<title>芯科科技SiWx917低功耗Wi‑Fi SoC结合TuyaOpen框架赋能网联设备创新</title>
<link>https://sc.news.silabs.com/2026-11-10-SiWx917-Wi-Fi-SoC-TuyaOpen</link>
<description></description>
<pubDate>Tue, 10 Nov 2026 02:31:00 -0500</pubDate>
<guid>https://sc.news.silabs.com/2026-11-10-SiWx917-Wi-Fi-SoC-TuyaOpen</guid>
</item>
<item>
<title>芯科科技扩展 AI 开发者平台，简化物联网开发并拓展边缘智能</title>
<link>https://sc.news.silabs.com/2026-10-08-AI</link>
<description></description>
<pubDate>Thu, 08 Oct 2026 02:39:00 -0400</pubDate>
<guid>https://sc.news.silabs.com/2026-10-08-AI</guid>
</item>
<item>
<title>芯科科技推出其功耗最低的低功耗蓝牙SoC产品BG2B
并为行业带来了领先的能效、安全性及集成度
</title>
<link>https://sc.news.silabs.com/2026-08-06-BG2B</link>
<description></description>
<pubDate>Thu, 06 Aug 2026 03:11:00 -0400</pubDate>
<guid>https://sc.news.silabs.com/2026-08-06-BG2B</guid>
</item>
<item>
<title>芯科科技借助由200个节点组成的Matter-over-Thread验证网络
来推动Matter的大规模部署
</title>
<link>https://sc.news.silabs.com/2026-06-23-Matter-over-Thread</link>
<description></description>
<pubDate>Tue, 23 Jun 2026 23:18:00 -0400</pubDate>
<guid>https://sc.news.silabs.com/2026-06-23-Matter-over-Thread</guid>
</item>
<item>
<title>芯科科技与昕诺飞携手增强飞利浦Hue对Matter的支持</title>
<link>https://sc.news.silabs.com/2026-06-23-HUE</link>
<description></description>
<pubDate>Tue, 23 Jun 2026 04:11:00 -0400</pubDate>
<guid>https://sc.news.silabs.com/2026-06-23-HUE</guid>
</item>
</channel>
</rss>
