<?xml version="1.0" encoding="UTF-8" standalone="yes"?>
<rss version="2.0">
<channel>
<title>News Archive - Silicon Labs</title>
<link>https://sc.news.silabs.com/</link>
<description></description>
<item>
<title>BANF与芯科科技携手推出智能轮胎监测解决方案实现“最后的模拟领域”的数字化转型
</title>
<link>https://sc.news.silabs.com/2026-03-11-BANF</link>
<description></description>
<pubDate>Wed, 11 Mar 2026 03:10:00 -0400</pubDate>
<guid>https://sc.news.silabs.com/2026-03-11-BANF</guid>
</item>
<item>
<title>Durin选用芯科科技的MG24无线SoC来加速Aliro移动入户技术在智能锁和读卡器中的应用</title>
<link>https://sc.news.silabs.com/Durin-MG24-SoC-Aliro</link>
<description></description>
<pubDate>Thu, 26 Feb 2026 22:01:00 -0500</pubDate>
<guid>https://sc.news.silabs.com/Durin-MG24-SoC-Aliro</guid>
</item>
<item>
<title>芯科科技与涂鸦智能携手推出免编码AIoT智能照明创新开发平台</title>
<link>https://sc.news.silabs.com/2026-01-21-Silicon-Labs-Empowers-Tuya-AIoT-Platform</link>
<description></description>
<pubDate>Wed, 21 Jan 2026 07:12:00 -0500</pubDate>
<guid>https://sc.news.silabs.com/2026-01-21-Silicon-Labs-Empowers-Tuya-AIoT-Platform</guid>
</item>
<item>
<title>芯科科技出展CES 2026并展出如何加速互联智能的未来</title>
<link>https://sc.news.silabs.com/2026-01-06-CES-2026</link>
<description></description>
<pubDate>Tue, 06 Jan 2026 07:37:00 -0500</pubDate>
<guid>https://sc.news.silabs.com/2026-01-06-CES-2026</guid>
<enclosure url="https://sc.news.silabs.com/file.php/177839/Silicon_Labs_CES_2026.png?thumbnail=144" type="image/png" />
</item>
<item>
<title>芯科科技Works With开发者大会深圳站成功举办 展示全球AIoT先进科技与协同创新</title>
<link>https://sc.news.silabs.com/Works-With-AIoT</link>
<description></description>
<pubDate>Mon, 27 Oct 2025 21:41:00 -0400</pubDate>
<guid>https://sc.news.silabs.com/Works-With-AIoT</guid>
</item>
</channel>
</rss>
